Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMC3-4-A320-AVE |
NZMH3-4-A320-AVE |
NZMH3-4-A320-SVE |
NZMN3-4-A320-AVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Device construction | |
---|---|---|---|---|---|---|---|
3,002.84 € | 1 | 27 Days | 36 | Built-in device slide-in technique (withdrawable) | |||
3,683.66 € | 1 | 27 Days | 150 | Built-in device slide-in technique (withdrawable) | |||
3,172.11 € | 1 | 27 Days | 150 | Built-in device plug-in technique | |||
3,111.27 € | 1 | 27 Days | 50 | Built-in device slide-in technique (withdrawable) |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 320 | Number of poles | 4 |
Overload release current setting(A) | 250|320 | Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 |
Position of connection for main current circuit | Front side | Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection |
Type of control element | Rocker lever | With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false |
Integrated earth fault protection | false | Motor drive optional | true | With under voltage release | false |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 6|10 |