Circuit-breaker, 4p, 200A, 125A in 4th pole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMB2-4-A200/125
NZMC2-4-A200/125
NZMH2-4-A200/125
NZMN2-4-A200/125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)
Adjustment range undelayed short-circuit release
(A)

1,352.31 €

1 27 Days 25440|4406|10

1,432.45 €

1 27 Days 36690|6901200|2000

1,762.99 €

1 27 Days 150690|6906|10

1,477.75 €

1 27 Days 50690|6906|10

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 200 Number of poles 4
Overload release current setting(A) 160|200 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false
Motor drive optional true With under voltage release false Device construction Built-in device fixed built-in technique
DIN rail (top hat rail) mounting optional true Complete device with protection unit true

Tech Support