Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH4-AEF700-NA |
NZMH4-VEF700-NA |
NZMN4-AEF700-NA |
NZMN4-VEF700-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|
- | 4,804.46 € | 1 | 27 Days | 85 | 0|0 | ||
5,044.89 € | 1 | 27 Days | 85 | 1400|7000 | |||
4,555.53 € | 1 | 27 Days | 50 | 0|0 | |||
4,754.49 € | 1 | 27 Days | 50 | 1400|7000 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 700 | Number of poles | 3 | Overload release current setting(A) | 700|700 |
Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false |
Motor drive optional | true | With under voltage release | false | Device construction | Built-in device fixed built-in technique |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 1400|8400 |