Paco fuse base DII + fuse 16A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHM25-16AFUSE

Part Number
PHM25-16AFUSE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.22 €

1 35 Days

Loading...

  1. 1

Basic information

Cable entry Other Rated permanent current Iu(A) 16 Number of poles 1
Conditioned rated short-circuit current Iq(kA) 0 Degree of protection (IP), front side IP20 Suitable for fuses Other
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Other Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 0 Rated short-time withstand current lcw(kA) 0 Suitable for ground mounting false
Suitable for front mounting 4-hole false Suitable for busbar mounting false Max. rated operation voltage Ue AC(V) 400
With error protection false Motor drive optional false Position control element Front side
Equipped with connectors true

This page is Paco fuse base DII + fuse 16A, part number PHM25-16AFUSE.
You can find the detail information about specifications and dimensions on part number PHM25-16AFUSE.

Tech Support