Opt. communication adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-OKA-EHZ

Part Number
ZSD-OKA-EHZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.85 €

50 6 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 13.4 Model Other
Height(mm) 50.8 Depth(mm) 12.6 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Opt. communication adapter, part number ZSD-OKA-EHZ.
You can find the detail information about specifications and dimensions on part number ZSD-OKA-EHZ.

Tech Support