Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BBC-RCOV1 |
XME0602CS |
XME0603CSV |
XME0604CL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Type of accessory | Suitable for enclosure building width (mm) | Material | Number of height units | Surface finishing | Suitable for enclosure building height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.47 € | 2 | 5 Days | - | - | Contact protection rail | - | - | - | - | - | |||
83.24 € | 1 | 10 Days | 590 | 50 | - | 50 | Steel | 0 | Powder coating | 600 | |||
53.61 € | 1 | 10 Days | 590 | 75 | - | 75 | Steel | 0 | Powder coating | 600 | |||
69.58 € | 1 | 29 Days | 99.5 | 620.5 | - | 100 | Plastic | 0 | Untreated | 600 |
Loading...
Configure
Basic Attributes
Width(mm)
Height(mm)
Type of accessory
Suitable for enclosure building width(mm)
Material
Number of height units
Surface finishing
Suitable for enclosure building height(mm)
Type
Filter by standard shipping days
Optional Attributes