Lens, indicator light white, flush, +

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XL-W-X4

Part Number
M22-XL-W-X4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.04 €

10 18 Days

Loading...

  1. 1

Basic information

Width(mm) 0 Height(mm) 8 Colour lens White
Diameter(mm) 29.6 Construction type Flat Built-in diameter(mm) 22
Lens shape Round Labelled true

This page is Lens, indicator light white, flush, +, part number M22-XL-W-X4.
You can find the detail information about specifications and dimensions on part number M22-XL-W-X4.

Tech Support