Lens, indicator light blue, raised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XLH-B

Part Number
M22-XLH-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.14 €

10 16 Days

Loading...

  1. 1

Basic information

Width(mm) 0 Height(mm) 18 Colour lens Blue
Diameter(mm) 29.6 Construction type High Built-in diameter(mm) 22.5
Lens shape Round Labelled false

This page is Lens, indicator light blue, raised, part number M22-XLH-B.
You can find the detail information about specifications and dimensions on part number M22-XLH-B.

Tech Support