Conductor connection terminal 16-120mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AKU120/5
AKU120/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Busbar thickness
(mm)

5.45 €

25 5 Days 5|5

5.45 €

25 5 Days 10|10

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 120 Width clamp(mm) 23.5
Busbar width(mm) 0|0 Suitable for strip conductor connection true Suitable for round conductor connection true
Suitable for sector conductor connection true Max. rated operation current Ie(A) 440

Tech Support