Starter package consisting of EASY-E4-AC-12RC1, patch cable and software license for easySoft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EASY-BOX-E4-AC1

Part Number
EASY-BOX-E4-AC1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

214.74 €

1 5 Days

Loading...

  1. 1

Basic information

Width(mm) 71.5 Supporting protocol for AS-Interface Safety at Work false Height(mm) 90
Depth(mm) 58 Expandable true Switching current(A) 8
With timer true With display true Suitable for safety functions false
Number of digital inputs 8 Number of digital outputs 4 Number of analogue inputs 0
Number of analogue outputs 0 Voltage type of supply voltage AC/DC Supporting protocol for LON false
Number of HW-interfaces industrial Ethernet 1 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB 0
Number of HW-interfaces parallel 0 Number of HW-interfaces other 0 With optical interface false
Supporting protocol for TCP/IP true Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS true Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems false Redundancy false
With relay output true Rail mounting possible true Explosion safety category for gas None
Explosion safety category for dust None Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 None Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible true Rack-assembly possible false Wall mounting/direct mounting true
Expansion device false Radio standard Bluetooth false Radio standard WLAN 802.11 false
Basic device true IO link master false Performance level acc. EN ISO 13849-1 None
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 85|264 Supply voltage AC 60 Hz(V) 85|264
Supply voltage DC(V) 85|264 Radio standard GPRS false Radio standard GSM false
Radio standard UMTS false SIL according to IEC 61508 None

This page is Starter package consisting of EASY-E4-AC-12RC1, patch cable and software license for easySoft, part number EASY-BOX-E4-AC1.
You can find the detail information about specifications and dimensions on part number EASY-BOX-E4-AC1.

Tech Support