Amplifier module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ETS4-VS3

Part Number
ETS4-VS3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.09 €

1 6 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally closed contact, delayed switching 0 Number of auxiliary contacts as normally open contact, leading 0 Mounting method DIN rail
Interface false Rated operation current Ie, 400 V(A) 2 Rated control supply voltage Us at AC 50HZ(V) 0|0
Rated control supply voltage Us at AC 60HZ(V) 0|0 Rated control supply voltage Us at DC(V) 24|24 Manual operation possible false
With LED indication true Connection type auxiliary circuit Screw connection Voltage type for actuating DC

This page is Amplifier module, part number ETS4-VS3.
You can find the detail information about specifications and dimensions on part number ETS4-VS3.

Tech Support