Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FCFBD02DI-1 |
FCFBD02DI-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | |
---|---|---|---|---|---|---|
9.15 € | 15 | 7 Days | 1 | |||
19.36 € | 5 | 6 Days | 3 |
Loading...
Mounting method | DIN rail | Rated current(A) | 63 | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Material | Plastic | Construction size | D02 | Version with cover | false |