Busbar mount fuse base

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D02-SO/63/3-R-27

Part Number
D02-SO/63/3-R-27
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.86 €

10 5 Days

Loading...

  1. 1

Basic information

Mounting method Rail system Rated current(A) 63 Rated voltage(V) 400
Number of poles 3 Material Plastic Construction size D02
Version with cover false

This page is Busbar mount fuse base, part number D02-SO/63/3-R-27.
You can find the detail information about specifications and dimensions on part number D02-SO/63/3-R-27.

Tech Support