N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-PKL/NPE/2/C

Part Number
ZSD-PKL/NPE/2/C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.86 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal current(A) 63 Mounting method DIN rail Width(mm) 250
Height(mm) 100 Depth(mm) 40 Connection type Screwless
Number of connections < 6 mm² 42 Number of connections 10 mm² 0 Number of connections 25 mm² 0
Number of connections 16 mm² 12 Number of connections > 25 mm² 0 Number of poles 1
Contact safe true Number of connections total 54 Number of connections < AWG 6 0
Number of connections AWG 6 0 Number of connections AWG 4 0 Number of connections AWG 2 0
Number of connections AWG 4/0 0 Number of connections 250 kcmil 0 Number of connections > 250 kcmil 0

This page is N, part number ZSD-PKL/NPE/2/C.
You can find the detail information about specifications and dimensions on part number ZSD-PKL/NPE/2/C.

Tech Support