Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XN-322-18PD-M |
XN-322-18PD-P |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
64.89 € | 1 | 8 Days | |||
64.89 € | 1 | 8 Days |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Width(mm) | 16.8 |
---|---|---|---|---|---|
Height(mm) | 104.2 | Depth(mm) | 80.3 | Suitable for safety functions | false |
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 | With optical interface | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | With potential separation | false | Type of electric connection | Screw-/spring clamp connection |
Rail mounting possible | true | Bus diagnosis possible | false | With power supply module | false |
Explosion safety category for gas | None | Explosion safety category for dust | None | Suitable as segment module | false |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Remote module | false | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 18|30 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |