Feeder module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWD4-FFR-PF1-1

Part Number
SWD4-FFR-PF1-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

162.50 €

1 5 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible true Width(mm) 71.5
Height(mm) 90 Depth(mm) 45 Suitable for safety functions false
Voltage type of supply voltage DC Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB 0 Number of HW-interfaces parallel 0
Number of HW-interfaces other 3 With optical interface false Supporting protocol for TCP/IP false
Supporting protocol for ASI false Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS false Supporting protocol for KNX false Supporting protocol for MODBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for SUCONET false
Supporting protocol for other bus systems true With potential separation false Type of electric connection Flat plug-in connection
Rail mounting possible true Bus diagnosis possible false With power supply module true
Explosion safety category for gas None Explosion safety category for dust None Suitable as segment module true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Remote module false Supporting protocol for SERCOS false
Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting true Radio standard Bluetooth false Radio standard WLAN 802.11 false
Performance level acc. EN ISO 13849-1 None Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 20.4|28.8 Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false SIL according to IEC 61508 None

This page is Feeder module, part number SWD4-FFR-PF1-1.
You can find the detail information about specifications and dimensions on part number SWD4-FFR-PF1-1.

Tech Support