End cap for busbar shroud

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZV-AEK

Part Number
ZV-AEK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.45 €

10 10 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 6.5 Model End cap
Depth(mm) 28.6 Suitable for Z-profile Length(mm) 22
Material Plastic

This page is End cap for busbar shroud, part number ZV-AEK.
You can find the detail information about specifications and dimensions on part number ZV-AEK.

Tech Support