XC303 modular PLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XC-303-C21-001

Part Number
XC-303-C21-001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,127.09 €

1 5 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Width(mm) 51 Model Modular
Height(mm) 110 Depth(mm) 81 With display false
Suitable for safety functions false Number of digital inputs 0 Number of digital outputs 0
Number of analogue inputs 0 Number of analogue outputs 0 Voltage type of supply voltage DC
Type of memory RAM Memory size(kByte) 512000 Processing time (1K, binary operation)(ms) 0.0011
Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 2 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 1 Number of HW-interfaces USB 1
Number of HW-interfaces parallel 0 Number of HW-interfaces other 1 With optical interface false
Additional program memory possible true Supporting protocol for TCP/IP true Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN true Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS true Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems true
Redundancy true Rail mounting possible true Explosion safety category for gas None
Explosion safety category for dust None System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth false Radio standard WLAN 802.11 false IO link master false
Number of relay outputs 0 Max. number of time switches 1000 Performance level acc. EN ISO 13849-1 None
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP true Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0
Supply voltage DC(V) 18|30 Radio standard GPRS false Radio standard GSM false
Radio standard UMTS false SIL according to IEC 61508 None

This page is XC303 modular PLC, part number XC-303-C21-001.
You can find the detail information about specifications and dimensions on part number XC-303-C21-001.

Tech Support