Pushbutton, raised, yellow, maintained

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-DRH-Y
M22S-DRH-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour front ring

16.05 €

5 31 Days Chrome

16.05 €

5 31 Days Black

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button Yellow Suitable for illumination false
Number of command positions 1 Spring-return true Labelled false
Type of button High Degree of protection (IP), front side IP67/IP69K Width opening(mm) 0
Height opening(mm) 0 With protective cover false Material front ring Plastic
With front ring true Construction type lens Round Switching function latching true
Degree of protection (NEMA), front side 4X

Tech Support