Pushbutton, 250 V, 16A, 2 N / C, 1HP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-PU/OO

Part Number
Z-PU/OO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.85 €

2 27 Days

Loading...

  1. 1

Basic information

Voltage type AC Switching current(A) 16 Colour button Red
With signal lamp false Built-in depth(mm) 60 Max. lamp power(W) 0
Lamp type Not applicable Width in number of modular spacings 1 Switching voltage(V) 250
Colour calotte Not applicable Lamp socket Not applicable Degree of protection (IP) IP40
Number of contacts as normally closed contact 2 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
Lamp voltage(V) 0|0

This page is Pushbutton, 250 V, 16A, 2 N / C, 1HP, part number Z-PU/OO.
You can find the detail information about specifications and dimensions on part number Z-PU/OO.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360