Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M30I-FDL-W-X0 |
M30I-FDL-W-X1 |
M30I-FDL-W-X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
24.62 € | 1 | 21 Days | ||
24.62 € | 1 | 21 Days | ||
24.62 € | 1 | 40 Days |
Loading...
Hole diameter(mm) | 30 | Colour button | White | Suitable for illumination | true |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | true | Labelled | true |
Type of button | Flat | Colour front ring | Other | Degree of protection (IP), front side | IP67 |
Width opening(mm) | 0 | Height opening(mm) | 0 | With protective cover | false |
Material front ring | Metal | With front ring | true | Construction type lens | Round |
Switching function latching | false | Degree of protection (NEMA), front side | Other |