Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z-DLD/2/24 |
Z-DLD/2/230 |
Z-DLD/WH24 |
Z-DLD/WH230 |
Z-UDL24 |
Z-UDL230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour lens | Built-in depth (mm) | Rated voltage (V) | Max. lamp power (W) | Number of indicator lights | Rated operating voltage Ue (V) | Lamp type | Colour front ring | Width in number of modular spacings | Type of electric connection | Width opening (mm) | Colour calotte | Height opening (mm) | Lamp socket | With light source | Material front ring | With front ring | Construction type lens | Type of lamp socket | Type of lens | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.65 € | 2 | 21 Days | - | - | 60 | 24 | 4 | - | - | LED | - | 1 | - | - | Other | - | Other | - | - | - | - | - | - | - | |||
42.65 € | 2 | 5 Days | - | - | 60 | 230 | 4 | - | - | LED | - | 1 | - | - | Other | - | Other | - | - | - | - | - | - | - | |||
42.65 € | 2 | 27 Days | 5 | White | - | - | - | 2 | 12|24 | - | Other | - | Screw connection | 0 | - | 0 | - | true | Plastic | false | Round | LED | Flat | Other | |||
42.65 € | 2 | 27 Days | 5 | White | - | - | - | 2 | 110|240 | - | Other | - | Screw connection | 0 | - | 0 | - | true | Plastic | false | Round | LED | Flat | Other | |||
40.24 € | 2 | 27 Days | - | - | 60 | 24 | 2 | - | - | LED | - | 1 | - | - | Other | - | Other | - | - | - | - | - | - | - | |||
40.24 € | 2 | 27 Days | - | - | 60 | 230 | 2 | - | - | LED | - | 1 | - | - | Other | - | Other | - | - | - | - | - | - | - |
Loading...
Voltage type | AC/DC | Degree of protection (IP) | IP40 |
---|
Configure
Basic Attributes
Hole diameter(mm)
Colour lens
Built-in depth(mm)
Rated voltage(V)
Max. lamp power(W)
Number of indicator lights
Rated operating voltage Ue(V)
Lamp type
Colour front ring
Width in number of modular spacings
Type of electric connection
Width opening(mm)
Colour calotte
Height opening(mm)
Lamp socket
With light source
Material front ring
With front ring
Construction type lens
Type of lamp socket
Type of lens
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes