Energy Meter Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CEMU-01/04

Part Number
CEMU-01/04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.80 €

1 39 Days

Loading...

  1. 1

Basic information

Model Other Connection type Direct Bus system KNX false
Bus system radio frequent true Bus system Powernet true Tariff switch false
S0 impulse interface None Reactive power false Accuracy class 0
Approved according to PTB false Other bus systems xComfort Bus system LON false
Bus system KNX radio false Radio frequent bidirectional true Min. depth of built-in installation box(mm) 26

This page is Energy Meter Sensor, part number CEMU-01/04.
You can find the detail information about specifications and dimensions on part number CEMU-01/04.

Tech Support