Switching Plug 12A, R / L / C / LED, EMS, Schuko

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSAP-01/FA-12E

Part Number
CSAP-01/FA-12E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.74 €

1 39 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Rated current(A) 12 Rated operating voltage(V) 196|253
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Max. switching power(VA) 2760 Bus connection included true Max. number of switching contacts 1
Width in number of modular spacings 0 Max. switching current(A) 16 Other bus systems xComfort
Number of binary inputs 0 Bus system LON false Suitable for C-load true
Different phases connectable false Local operation/hand operation true Output power(W) 2760
Degree of protection (IP) IP20 With LED indication true Modular expandability false
Bus system KNX radio false Radio frequent bidirectional true Bus module detachable false
Min. depth of built-in installation box(mm) 0

This page is Switching Plug 12A, R / L / C / LED, EMS, Schuko, part number CSAP-01/FA-12E.
You can find the detail information about specifications and dimensions on part number CSAP-01/FA-12E.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360