Dimming Plug 0-250W, R / L / C / LED, EMS, Schuko

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDAP-01/FA-1E

Part Number
CDAP-01/FA-1E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

216.71 €

1 39 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Model Dimming actuator Number of outputs 1
Frequency(Hz) 50|50 Bus system KNX false Bus system radio frequent true
Bus system Powernet false Bus connection included true Type of load Universal and LED Retrofit
Max. control current(mA) 0 Voltage(V) 196|253 Width in number of modular spacings 0
Other bus systems xComfort Bus system LON false Substation input false
Parallel-service possible false Local operation/hand operation true Output power(W) 0|250
Degree of protection (IP) IP20 With LED indication true Power boost suitable false
Bus system KNX radio false Radio frequent bidirectional true Bus module detachable false
Min. depth of built-in installation box(mm) 0

This page is Dimming Plug 0-250W, R / L / C / LED, EMS, Schuko, part number CDAP-01/FA-1E.
You can find the detail information about specifications and dimensions on part number CDAP-01/FA-1E.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360