Wireless Switch All, package, pre-programmed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPAD-00/212

Part Number
CPAD-00/212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

154.78 €

1 5 Days

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Rated current(A) 10 Rated operating voltage(V) 196|253
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Max. switching power(VA) 2300 Bus connection included true Max. number of switching contacts 1
Width in number of modular spacings 3 Max. switching current(A) 10 Other bus systems Other
Number of binary inputs 0 Bus system LON false Suitable for C-load true
Different phases connectable false Local operation/hand operation false Output power(W) 2300
Degree of protection (IP) IP20 With LED indication true Modular expandability true
Bus system KNX radio false Radio frequent bidirectional true Bus module detachable false
Min. depth of built-in installation box(mm) 18

This page is Wireless Switch All, package, pre-programmed, part number CPAD-00/212.
You can find the detail information about specifications and dimensions on part number CPAD-00/212.

Tech Support