Heating Plug 12A, R / L / C, EMS, PWM, Schuko

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHAP-01/FA-12E

Part Number
CHAP-01/FA-12E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.74 €

1 39 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Number of outputs 1 Max. output current(mA) 12
Max. switching current (resistive load)(A) 16 Bus system KNX false Bus system radio frequent true
Bus system Powernet false Bus connection included true Width in number of modular spacings 0
Other bus systems xComfort Number of binary inputs 0 Bus system LON false
Switching voltage(V) 196|253 Degree of protection (IP) IP20 Correcting variable consistent true
Correcting variable switching false Valve protection function true Manual switch true
Bus system KNX radio false Radio frequent bidirectional true Bus module detachable false
Min. depth of built-in installation box(mm) 0

This page is Heating Plug 12A, R / L / C, EMS, PWM, Schuko, part number CHAP-01/FA-12E.
You can find the detail information about specifications and dimensions on part number CHAP-01/FA-12E.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360