Smart Home Controller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHCA-00/01

Part Number
CHCA-00/01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

537.24 €

1 36 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Rated voltage(V) 5 With display false
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Width in number of modular spacings 0 Other bus systems None Number of serial interfaces 0
Bus system LON false Integrated DCF clock true Integrated GSM-modem false
Number of integrated output channels 1 Number of integrated input channels 1 Bus system KNX radio false

This page is Smart Home Controller, part number CHCA-00/01.
You can find the detail information about specifications and dimensions on part number CHCA-00/01.

Tech Support