Main choke

Main choke
[Specifications]
・Number of poles, primary side: 1, 3
・Max. rated operation voltage Ue(V): 260V, 550V
・Degree of protection (IP): IP00, IP20
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DX-LN1-006
DX-LN3-004
DX-LN3-006
DX-LN3-010
DX-LN3-016
DX-LN3-025
DX-LN3-040
DX-LN3-080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Degree of protection (IP) Rated inductance
(mH)
Max. rated operation voltage Ue
(V)
Max. rated current (Ith) at rated voltage DC
(A)
Number of poles, primary side Relative short circuit voltage
(%)
Rated current at AC
(A)

38.35 €

1 38 Days IP205.052605.8145.8|5.8

77.35 €

1 5 Days IP207.515503.9343.9|3.9

88.23 €

1 38 Days IP204.95506346|6

101.34 €

1 5 Days IP202.94550103410|10

125.29 €

1 38 Days IP201.84550163416|16

165.56 €

1 6 Days IP201.18550253425|25

172.75 €

1 45 Days IP200.645504032.540|40

264.61 €

1 38 Days IP000.235508032.580|80

Loading...

  1. 1

Basic information

Suitable as interference suppression reactance coil false Rated operation frequency(Hz) 50|60 Suitable as output reactance coil false
Suitable as ripple filter choke false Suitable as commutation reactance coil false Suitable as net reactance coil true
Resonance frequency(Hz) 0 Rated clock frequency(kHz) 0 Degree of protection (NEMA) Other

Tech Support