Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EU5E-SWD-4AX |
EU5E-SWD-4PT |
EU5E-SWD-8DX |
EU5E-SWD-X8D |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Number of analogue inputs | Number of analogue outputs | Time delay at signal exchange (ms) | With optical interface | Type of voltage (input voltage) | Output current (A) | Short-circuit protection, outputs available | Input, current | Input, voltage | Input, resistor | Input, resistance thermometer | Input, thermocouple | Input signal, configurable | Output, current | Output, voltage | Output signal configurable | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Type of digital output | Type of electric connection | Category according to EN 954-1 | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage | Digital inputs configurable | Analogue inputs configurable | Analogue outputs configurable | Digital outputs configurable | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.39 € | 1 | 5 Days | - | - | - | 4 | 0 | - | - | - | - | - | true | true | false | false | false | false | false | false | false | 4 | 0 | - | Flat plug-in connection | - | 0|0 | - | - | - | - | true | true | - | - | |||
287.65 € | 1 | 5 Days | - | - | - | 4 | 0 | - | - | - | - | - | false | false | false | true | false | false | false | false | false | 12 | 0 | - | Flat plug-in connection | - | 0|0 | - | - | - | - | true | true | - | - | |||
107.48 € | 1 | 5 Days | 4 | 8 | 0 | - | - | 0|0 | false | DC | 0 | false | - | - | - | - | - | - | - | - | - | - | - | None | Other | None | 20.4|28.8 | 0|0 | 20.4|28.8 | DC | false | - | - | false | - | |||
159.82 € | 1 | 6 Days | 4 | 0 | 8 | - | - | 0|0 | false | DC | 0.5 | true | - | - | - | - | - | - | - | - | - | - | - | Other | Other | None | 20.4|28.8 | 20.4|28.8 | 0|28.8 | DC | false | - | - | false | - |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Width(mm) | 35 |
---|---|---|---|---|---|
Height(mm) | 90 | Depth(mm) | 97 | Suitable for safety functions | false |
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | None |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | true | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
Configure
Basic Attributes
Input current at signal 1(mA)
Number of digital inputs
Number of digital outputs
Number of analogue inputs
Number of analogue outputs
Time delay at signal exchange(ms)
With optical interface
Type of voltage (input voltage)
Output current(A)
Short-circuit protection, outputs available
Input, current
Input, voltage
Input, resistor
Input, resistance thermometer
Input, thermocouple
Input signal, configurable
Output, current
Output, voltage
Output signal configurable
Resolution of the analogue inputs(Bit)
Resolution of the analogue outputs(Bit)
Type of digital output
Type of electric connection
Category according to EN 954-1
Supply voltage DC(V)
Permitted voltage at output(V)
Permitted voltage at input(V)
Type of output voltage
Digital inputs configurable
Analogue inputs configurable
Analogue outputs configurable
Digital outputs configurable
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes