Surface mounting angle for mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPAW-TS

Part Number
EPAW-TS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.43 €

1 5 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 14 Model Mounting kit
Height(mm) 60 Depth(mm) 39 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Surface mounting angle for mounting rail, part number EPAW-TS.
You can find the detail information about specifications and dimensions on part number EPAW-TS.

Tech Support