Top / Bottom-panel for Surface-Mounting Installation distribution board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP-TBP-600-CE

Part Number
BP-TBP-600-CE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.62 €

1 5 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 615 Height(mm) 75
Depth(mm) 265 RAL-number 7035 With cable entry true
Suitable for enclosure building width(mm) 600 Suitable for enclosure building depth(mm) 249 With de-aeration false
Material Steel Suitable for outdoor set-up false Surface finishing Powder coating
Suitable for roof planking true Suitable for bottom planking true

This page is Top / Bottom-panel for Surface-Mounting Installation distribution board, part number BP-TBP-600-CE.
You can find the detail information about specifications and dimensions on part number BP-TBP-600-CE.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360