Wall fixing strap with screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL-CI-VA

Part Number
BL-CI-VA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.87 €

5 5 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 15 Model Mounting bracket
Height(mm) 72 Depth(mm) 7 RAL-number 0
Material Steel

This page is Wall fixing strap with screw, part number BL-CI-VA.
You can find the detail information about specifications and dimensions on part number BL-CI-VA.

Tech Support