Front plate support

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPZ-FPS/20
BPZ-FPS/1450
BPZ-FPS/650
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Suitable for enclosure building height
(mm)

35.35 €

1 8 Days 401948151950

19.99 €

1 8 Days 141448350

11.33 €

1 7 Days 14648350

Loading...

  1. 1

Basic information

Colour Stainless steel Model Mounting rail RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal

Tech Support