Fixing screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPLHS-M4X8

Part Number
EPLHS-M4X8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.12 €

100 6 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 8 Model Other
Height(mm) 8 Depth(mm) 11 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Fixing screw, part number EPLHS-M4X8.
You can find the detail information about specifications and dimensions on part number EPLHS-M4X8.

Tech Support