Profile for flush mounting reactive power compensation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSMPB20

Part Number
XSMPB20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

193.12 €

1 13 Days

Loading...

  1. 1

Basic information

Width(mm) 19 Height(mm) 1891 Depth(mm) 48
Type of accessory Other Material Steel

This page is Profile for flush mounting reactive power compensation, part number XSMPB20.
You can find the detail information about specifications and dimensions on part number XSMPB20.

Tech Support