End bracket for dropper bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XDSF16E

Part Number
XDSF16E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.78 €

1 14 Days

Loading...

  1. 1

Basic information

Colour Green Width(mm) 150 Model Other
Height(mm) 40 Depth(mm) 320 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 2000

This page is End bracket for dropper bar, part number XDSF16E.
You can find the detail information about specifications and dimensions on part number XDSF16E.

Tech Support