Partition side wall

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-MP/PV-6/20

Part Number
XVTL-MP/PV-6/20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

254.70 €

1 26 Days

Loading...

  1. 1

Basic information

Colour Natural colour Width(mm) 482 Height(mm) 1907
RAL-number 0 With cable entry false Suitable for enclosure building width(mm) 0
Suitable for enclosure building depth(mm) 600 Modular spacing(mm) 12.5 Construction type Individual part
Material Steel Number of height units 0 With lock false
Surface finishing Galvanized For internal separation form 2a true For internal separation form 2b true
For internal separation form 3a true For internal separation form 3b true For internal separation form 4a true
For internal separation form 4b true

This page is Partition side wall, part number XVTL-MP/PV-6/20.
You can find the detail information about specifications and dimensions on part number XVTL-MP/PV-6/20.

Tech Support