Cross plate for mounting frame profile, CI system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KVB-ID

Part Number
KVB-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.27 €

10 30 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 117.5 Model Fastening profile
Height(mm) 117.5 Depth(mm) 6 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Cross plate for mounting frame profile, CI system, part number KVB-ID.
You can find the detail information about specifications and dimensions on part number KVB-ID.

Tech Support