Saucer head screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNNFRS-M12X70-8

Part Number
XNNFRS-M12X70-8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.50 €

30 24 Days

Loading...

  1. 1

Basic information

Width(mm) 30 Height(mm) 30 Depth(mm) 76.5
Type of accessory Fastening parts/-set Material Steel

This page is Saucer head screw, part number XNNFRS-M12X70-8.
You can find the detail information about specifications and dimensions on part number XNNFRS-M12X70-8.

Tech Support