Adapter for 19-inch installation (1U) in structured wiring section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-ADA-19H1

Part Number
ZSD-ADA-19H1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.12 €

1 26 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 35 Model 482.6 mm (19 inch) angle set
Height(mm) 75 Depth(mm) 87 RAL-number 0
Max. load capacity(kg) - Suitable for enclosure building width(mm) 550 Suitable for enclosure building depth(mm) 225
Material Metal Suitable for enclosure building height(mm) 0

This page is Adapter for 19-inch installation (1U) in structured wiring section, part number ZSD-ADA-19H1.
You can find the detail information about specifications and dimensions on part number ZSD-ADA-19H1.

Tech Support