Plastic door

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCZ-A-TW-1/13
BCZ-A-TW-2/26
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Depth
(mm)

33.28 €

1 33 Days 18829.66

41.26 €

1 33 Days 31329.56

Loading...

  1. 1

Basic information

Version as door for disconnecting switch interlocking false Colour White Width(mm) 242
Model Stop door EMC-version true Material Plastic
Degree of protection (IP) IP40 Surface finishing Other Version as glazed door false
Degree of protection (NEMA) Other

Tech Support