Cable routing shackle of plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPCL095-75X35

Part Number
EPCL095-75X35
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.14 €

10 5 Days

Loading...

  1. 1

Basic information

Width(mm) 55 Model Other Material Plastic
Suitable for 19 inch mounting false Number of height units 0

This page is Cable routing shackle of plastic, part number EPCL095-75X35.
You can find the detail information about specifications and dimensions on part number EPCL095-75X35.

Tech Support