Metal door with 3 point clip down handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-DMS-600/20-P-EP

Part Number
BPZ-DMS-600/20-P-EP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

237.30 €

1 26 Days

Loading...

  1. 1

Basic information

Version as door for disconnecting switch interlocking false Colour Grey Width(mm) 566
Model Stop door Height(mm) 2027 Depth(mm) 18
EMC-version true Material Steel Degree of protection (IP) IP55
Surface finishing Powder coating Version as glazed door false Degree of protection (NEMA) -

This page is Metal door with 3 point clip down handle, part number BPZ-DMS-600/20-P-EP.
You can find the detail information about specifications and dimensions on part number BPZ-DMS-600/20-P-EP.

Tech Support