Retaining clip for DIN 35 mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KL 35 50

Part Number
KL 35 50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.39 €

5 12 Days

Loading...

  1. 1

Basic information

Material Aluminum Surface natural color anodized Length(mm) 50
Width(mm) 50 Height(mm) 8.5

This page is Retaining clip for DIN 35 mounting rail, part number KL 35 50.
You can find the detail information about specifications and dimensions on part number KL 35 50.

Tech Support