PLC cover (6GT26900AD00)

PLC cover 6GT26900AD00
  • Volume Discount

Product Details:

Manufacturer part number: 6GT26900AD00

Brand: SIEMENS

Price: 993.67

Delivery time: 6 Days


Technical Data:

Ambient temperature (max.): +55 °C

Fitting type (details): -

Manufacturer part #: 6GT26900AD00

Min. ambient temperature: -20 °C

Product size (height): 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GT26900AD00

Part Number
6GT26900AD00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

993.67 €

1 Available 6 Days +55-6GT26900AD00-2011580580Siemens-HMI6 GT 2690-0 AD 00

Loading...

  1. 1

Basic information

Product type PLC cover

This page is PLC cover, part number 6GT26900AD00.
You can find the detail information about specifications and dimensions on part number 6GT26900AD00.

Variation of this product

Part Number
6AG15911AA012AA0
6AV36883XY383AX0
6ES75280AA607AA0
6ES75280AA807AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

391.04 €

1 46 Days +60-6AG15911AA012AA0-25----6 AG 1591-1 AA 01-2 AA0

311.55 €

1 Available 6 Days -Mounting clamps6AV36883XY383AX0----Siemens-HMI6 AV 3688-3 XY38-3 Slide Handle AX0

82.91 €

1 6 Days --6ES75280AA607AA0--70--6 IT 7528-0 AA 60-7 AA0

82.91 €

1 6 Days --6ES75280AA807AA0--35--6 IT 7528-0 AA 80-7 AA0

Tech Support