PLC analogue I / O module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG13340KE007AB0

Part Number
6AG13340KE007AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,439.77 €

1 47 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Manufacturer part # 6AG13340KE007AB0 Max. operating voltage(V DC) 24
Min. ambient temperature(°C) -25 No. of analogue inputs 4 No. of analogue outputs 2
No. of inputs (max.) 4 No. of outputs (max.) 2 Operating voltage (range) 24 V DC (max)
Operating voltage(V DC) 24 Product size (height)(mm) 125 Product size (width)(mm) 40
Product size (length)(mm) 117 Product type PLC analogue I/O module Type (manufacturer type) 6 AG 1334-0 KE 00-7AB0
Type (misc.) Screw/spring-type terminals

This page is PLC analogue I / O module, part number 6AG13340KE007AB0.
You can find the detail information about specifications and dimensions on part number 6AG13340KE007AB0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360