PLC synchronizer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG11936PA007AA0

Part Number
6AG11936PA007AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.03 €

1 Available 47 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Manufacturer part # 6AG11936PA007AA0 Min. ambient temperature(°C) -40
Product size (height)(mm) 117 Product size (width)(mm) 7 Product size (length)(mm) 36
Product type PLC synchronizer Type (manufacturer type) 6 AG 1193-6 PA 00-7AA0

This page is PLC synchronizer, part number 6AG11936PA007AA0.
You can find the detail information about specifications and dimensions on part number 6AG11936PA007AA0.

Tech Support