Insulated Twin Wire End Ferrules / ETP Cu according to DIN EN 13600 / Galvanically tin-coated【100 Pieces Per Package】

Insulated Twin Wire End Ferrules / ETP Cu according to DIN EN 13600 / Galvanically tin-coated
  • Volume Discount
[Specifications]
・Material: ETP Cu according to DIN EN 13600
・Surface: galvanically tin-coated
・Polypropylene insulation
・Temperature resistance -35 °C to +105 °C

[Features]
・For effortless work with 2 finely stranded copper conductors, prevents damage and fanning out

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18 2402
18 2404
18 2406
18 2410
18 2412
18 2414
18 2416
18 2418
18 2420
18 2422
18 2430
18 2432
18 2436
18 2440
18 2442
18 2444
18 2446
18 2450
18 2452
18 2460
18 2466
18 2470
18 2472
18 2474
18 2476
18 2480
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 19BlueFR2 x 0.75 mm² x 8 mm0.752 x 0.7518 2402158182402

5.01 €

100 Pieces Per Package

1 pack Available 3 Days 19BlueFR2 x 0.75 mm² x 10 mm0.752 x 0.7518 24041710182404

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 17RedDIN2 x 1 mm² x 8 mm12 x 118 2406158182406

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 15BlackDIN2 x 1.50 mm² x 8 mm1.502 x 1.5018 2410168182410

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 15BlackDIN2 x 1.50 mm² x 12 mm1.502 x 1.5018 24122012182412

6.28 €

100 Pieces Per Package

1 pack Available 13 Days 13GreyFR2 x 2.50 mm² x 10 mm2.502 x 2.5018 241418.510182414

5.75 €

100 Pieces Per Package

1 pack Available 3 Days 13GreyFR2 x 2.50 mm² x 13 mm2.502 x 2.5018 241621.513182416

9.45 €

100 Pieces Per Package

1 pack Available 3 Days 11OrangeFR2 x 4 mm² x 12 mm42 x 418 24182312182418

10.56 €

100 Pieces Per Package

1 pack Available 3 Days 9Green-2 x 6 mm² x 14 mm62 x 618 2420261418 2420

12.67 €

100 Pieces Per Package

1 pack Available 3 Days 7BrownFR2 x 10 mm² x 14 mm102 x 1018 2422261418 2422

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 20OrangeDE2 x 0.50 mm² x 8 mm0.502 x 0.5018 2430158182430

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 19WhiteDE2 x 0.75 mm² x 8 mm0.752 x 0.7518 2432158182432

5.75 €

100 Pieces Per Package

1 pack Available 3 Days 17YellowDE2 x 1 mm² x 8 mm12 x 118 2436158182436

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 15RedDE2 x 1.50 mm² x 8 mm1.502 x 1.5018 2440168182440

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 15RedDE2 x 1.50 mm² x 12 mm1.502 x 1.5018 24422012182442

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 13BlueDIN2 x 2.50 mm² x 10 mm2.502 x 2.5018 244418.510182444

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 13BlueDIN2 x 2.50 mm² x 13 mm2.502 x 2.5018 244621.513182446

10.56 €

100 Pieces Per Package

1 pack Available 3 Days 9BlackDE2 x 6 mm² x 14 mm62 x 618 24502614182450

12.67 €

100 Pieces Per Package

1 pack Available 3 Days 7IvoryDE2 x 10 mm² x 14 mm102 x 1018 2452261418 2452

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 20WhiteDIN2 x 0.50 mm² x 8 mm0.502 x 0.5018 2460158182460

5.75 €

100 Pieces Per Package

1 pack Available 3 Days 17RedDIN2 x 1 mm² x 8 mm12 x 118 2466158182466

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 15BlackDIN2 x 1.50 mm² x 8 mm1.502 x 1.5018 2470168182470

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 15BlackDIN2 x 1.50 mm² x 10 mm1.502 x 1.5018 24722010182472

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 13BlueDIN2 x 2.50 mm² x 10 mm2.502 x 2.5018 247418.510182474

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 13BlueDIN2 x 2.50 mm² x 13 mm2.502 x 2.5018 247621.513182476

10.56 €

100 Pieces Per Package

1 pack Available 3 Days 9YellowDIN2 x 6 mm² x 14 mm62 x 618 24802614182480

Loading...

  1. 1

Basic information

Contact material CU-ETP Insulation type Partially insulated Insulation material PP
No. of leads 2 Product type Twin ferrule RoHS-compliant Yes
Temperature range(°C) -35 - +105

Tech Support