Blade receptacle PCB-SMD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3785F05.68
3826F08.68
3867F.68
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector thickness
(mm)
Connector width
(mm)
Manufacturer part # Size Type (manufacturer type) Type (misc.)

0.12 €

1 Available 3 Days 0.52.83785F05.682.8 x 0.5 mm3785F05.682.8 x 0.4 mm

0.23 €

1 Available 3 Days 0.84.83826F08.684.8 x 0.8 mm3826F08.684.8 x 0.8 mm

0.24 €

1 Available 3 Days 0.86.33867F.686.3 x 0.8 mm3867F.686.3 x 0.8 mm

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 180 Connection -
Connector features PCB-SMD Contact material Brass tin plated Cross section -
Insulation type Not insulated Material (details) Brass. tin-plated Product type Blade receptacle

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support